IESNA:LM-63-2002
[TEST]P1440286
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-5Hx5V-840-Position 4
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 5 FLOOD DISTRIBUTION 4000K CCT 80 CRI LIGHT ENGINE AT Position 4
[LAMP] (1) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.21A 25.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4142.5
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 25.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
5607.2 5613.0 5592.2 5553.5 5499.3 5434.1 5364.0 5294.8 5233.1 5169.7 
5102.2 5023.8 4930.0 4818.5 4692.0 4552.3 4406.5 4252.3 4091.8 3925.4 
3749.6 3553.9 3335.6 3097.9 2845.8 2592.8 2337.1 2090.1 1859.4 1662.3 
1499.6 1371.6 1271.8 1195.3 1134.6 1085.6 1044.9 1009.8 977.2 944.0 
908.4 871.3 831.3 789.2 745.0 697.1 648.4 601.2 557.1 510.3 
467.2 433.4 391.5 353.6 315.8 289.6 259.7 231.0 203.2 183.8 
164.4 147.0 131.4 118.3 106.0 95.5 86.7 78.7 71.2 64.2 
57.5 51.5 45.7 40.4 35.7 31.0 26.3 22.4 18.5 14.6 
11.3 8.6 6.4 4.6 3.2 1.9 0.5 0.1 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5604.6 5576.8 5535.0 5473.7 5409.4 5336.2 5263.1 5193.5 5123.4 
5047.2 4963.0 4860.3 4744.0 4606.5 4460.7 4294.8 4122.7 3947.4 3765.0 
3570.5 3358.1 3138.7 2900.2 2656.4 2419.9 2184.4 1963.0 1757.6 1582.4 
1434.2 1318.8 1225.6 1152.6 1094.7 1046.2 1004.9 967.6 931.8 896.2 
860.5 823.8 784.8 743.6 700.7 657.3 614.8 572.6 532.1 487.1 
440.2 389.5 354.4 319.3 295.4 264.7 238.6 217.9 197.9 182.6 
171.9 156.9 140.5 126.0 115.4 104.4 94.5 85.7 77.1 69.1 
61.5 54.7 48.6 42.8 37.6 32.4 27.2 22.7 18.4 14.7 
11.4 8.7 6.6 4.6 3.2 1.9 0.5 0.1 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5597.1 5566.2 5519.1 5454.8 5386.0 5309.8 5229.1 5147.2 5062.1 
4970.5 4870.5 4762.5 4635.6 4488.9 4322.2 4148.3 3964.0 3773.4 3573.6 
3365.3 3144.2 2918.8 2687.6 2457.3 2234.8 2018.1 1817.4 1637.0 1482.3 
1352.9 1245.2 1156.2 1084.4 1025.3 975.6 932.7 894.3 859.1 824.9 
789.1 751.2 712.1 673.8 634.4 595.4 556.5 518.6 478.5 431.4 
391.7 352.3 312.9 281.9 260.2 237.5 218.4 199.6 182.8 168.4 
155.2 140.9 127.8 116.7 107.2 99.1 91.0 83.2 75.4 67.4 
60.2 54.8 53.7 48.1 40.8 34.9 29.2 23.4 19.5 16.1 
12.8 9.7 7.4 5.0 3.6 2.1 0.6 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5590.9 5557.9 5506.8 5442.4 5365.7 5282.5 5190.8 5094.3 4990.8 
4882.4 4766.5 4639.1 4500.3 4350.1 4183.9 4005.6 3813.7 3611.8 3397.7 
3180.6 2960.6 2737.5 2510.8 2288.5 2076.8 1873.4 1687.2 1524.6 1386.6 
1270.4 1173.2 1094.7 1027.8 971.0 921.1 875.9 836.4 800.4 765.4 
729.4 693.2 656.7 619.0 582.5 546.2 511.0 476.3 437.2 395.1 
353.8 312.5 284.1 262.6 248.2 232.1 213.1 196.5 180.9 165.4 
151.2 138.8 127.1 116.6 107.4 99.0 91.0 83.3 75.5 67.7 
60.4 53.6 47.6 42.1 37.2 32.3 27.5 23.1 19.2 15.7 
12.7 10.1 7.6 5.3 3.8 2.4 0.9 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5584.8 5549.5 5494.4 5426.6 5346.8 5255.1 5152.5 5042.8 4922.9 
4797.8 4662.9 4522.4 4368.3 4200.4 4025.7 3835.4 3633.6 3425.9 3211.7 
2997.8 2780.1 2565.6 2348.5 2137.9 1936.9 1750.3 1586.3 1442.5 1324.0 
1222.4 1138.1 1068.8 1010.1 958.1 912.1 871.1 833.6 798.6 763.5 
728.5 692.5 655.6 618.4 581.0 545.7 510.9 472.1 431.6 395.1 
358.7 322.2 294.4 267.9 243.5 224.5 211.5 199.7 183.5 170.8 
157.1 142.5 129.6 118.7 109.1 99.8 91.0 82.6 74.4 66.7 
59.5 53.0 47.0 41.5 36.8 32.0 27.3 23.2 19.6 16.2 
13.0 10.5 8.1 5.8 4.3 2.8 1.3 0.4 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5579.9 5538.9 5482.1 5413.8 5331.8 5234.0 5125.2 5006.6 4875.8 
4737.4 4584.5 4426.3 4253.1 4070.2 3878.3 3677.9 3468.0 3258.7 3045.4 
2837.5 2628.6 2418.3 2210.7 2011.7 1827.1 1661.1 1519.9 1397.8 1294.8 
1209.0 1137.7 1077.6 1026.2 981.1 939.2 901.3 864.9 829.3 793.3 
755.4 717.0 676.0 633.7 592.8 554.6 516.9 475.7 437.2 399.1 
366.8 334.6 309.0 281.5 254.0 230.6 212.8 196.3 177.5 161.7 
142.1 126.2 116.9 108.9 99.7 91.3 83.9 77.3 70.9 64.4 
58.3 52.7 47.4 42.2 37.5 32.8 28.1 23.9 20.2 16.7 
13.5 11.0 8.6 6.4 4.7 3.2 1.9 0.6 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5574.6 5530.1 5468.9 5395.7 5310.7 5209.8 5101.4 4975.8 4839.2 
4689.4 4531.2 4359.0 4174.5 3981.6 3777.9 3570.6 3360.6 3152.3 2944.2 
2737.4 2529.3 2325.3 2123.7 1931.1 1758.7 1605.4 1475.8 1366.0 1273.8 
1197.2 1132.5 1078.6 1031.1 990.1 951.0 913.9 878.3 844.5 810.7 
776.9 738.2 697.5 657.4 617.6 579.7 538.7 495.0 453.8 415.2 
381.4 354.1 329.8 307.5 282.4 260.1 241.1 221.8 202.9 186.1 
171.9 156.7 143.2 132.8 121.9 111.1 100.9 90.7 80.5 71.7 
64.7 62.2 55.5 47.9 41.0 35.3 30.6 26.3 22.7 19.1 
15.5 12.6 10.2 7.8 5.4 3.4 1.8 0.7 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5568.9 5521.3 5460.0 5384.7 5297.0 5193.9 5085.1 4963.0 4829.0 
4682.7 4524.6 4356.6 4174.9 3983.4 3784.4 3574.9 3366.1 3151.5 2942.2 
2733.8 2523.6 2316.3 2110.4 1916.3 1736.2 1580.4 1448.9 1336.8 1244.6 
1167.1 1103.8 1048.3 1000.7 958.7 919.3 882.7 849.0 815.2 781.4 
745.0 709.4 670.8 634.0 597.2 561.6 522.5 476.2 429.6 384.4 
345.1 317.3 296.5 279.5 265.9 249.4 233.7 217.0 204.8 187.0 
169.2 157.2 146.0 134.7 121.7 110.1 99.6 89.2 78.8 70.3 
63.1 56.6 50.5 44.7 39.3 34.1 29.5 25.1 21.2 17.5 
14.2 11.8 9.3 6.8 5.0 3.4 1.8 0.7 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5568.4 5518.2 5454.3 5379.9 5292.2 5192.6 5085.5 4970.9 4842.7 
4706.1 4560.2 4401.4 4232.2 4052.4 3858.4 3654.6 3445.3 3230.1 3012.8 
2794.9 2575.2 2362.7 2147.8 1942.0 1750.3 1578.7 1435.2 1315.4 1216.5 
1136.8 1070.1 1014.7 967.2 924.5 884.9 848.3 811.7 775.1 738.2 
702.4 664.6 626.5 587.7 548.8 512.2 475.0 428.9 382.6 341.6 
298.7 265.7 242.4 222.1 205.0 189.3 174.5 162.8 151.2 137.0 
125.9 119.0 110.2 101.7 93.8 85.8 78.8 71.9 65.2 59.2 
53.7 48.7 44.0 39.3 34.8 30.6 26.6 22.8 19.3 16.1 
13.1 10.7 8.3 5.9 4.4 2.9 1.6 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5569.8 5519.5 5453.9 5380.3 5296.6 5204.5 5104.9 5001.3 4887.2 
4765.6 4632.1 4488.4 4330.5 4158.9 3974.1 3780.0 3570.7 3355.3 3126.7 
2893.6 2658.6 2426.7 2200.3 1981.3 1780.3 1602.0 1447.0 1320.0 1214.6 
1129.2 1058.9 1000.7 950.0 907.0 866.9 830.6 794.2 757.8 720.2 
683.6 647.5 611.0 573.5 536.7 501.8 471.6 437.6 396.0 354.6 
302.6 261.5 228.1 201.7 176.3 154.3 136.8 125.0 116.4 108.6 
101.6 95.8 90.0 84.2 79.1 74.4 69.5 64.7 60.2 55.5 
51.0 46.5 42.1 37.5 33.2 29.2 25.3 21.6 17.9 14.7 
11.9 9.7 7.5 5.3 3.9 2.5 1.3 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5573.3 5520.0 5456.5 5383.8 5305.4 5224.3 5137.9 5051.1 4956.4 
4848.9 4732.5 4598.1 4447.9 4281.8 4098.9 3903.4 3698.7 3486.3 3264.4 
3030.3 2785.4 2540.3 2298.5 2071.6 1861.4 1670.5 1509.2 1371.3 1260.2 
1168.7 1096.3 1036.0 984.8 942.0 903.5 867.6 834.0 800.3 766.7 
730.4 693.2 655.6 618.0 582.8 548.4 516.2 480.7 437.0 388.6 
345.5 303.8 274.3 255.9 235.9 213.6 190.8 171.6 154.7 140.7 
128.8 117.7 108.3 100.2 92.7 85.2 78.3 71.3 64.5 58.8 
56.6 53.8 48.4 41.4 35.8 30.9 26.4 22.5 18.9 15.8 
12.9 10.5 8.0 5.5 3.8 2.3 1.2 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5577.7 5527.5 5465.3 5394.4 5321.7 5249.0 5172.3 5098.7 5019.8 
4926.9 4821.6 4697.7 4554.1 4393.8 4222.9 4043.9 3860.5 3664.6 3454.5 
3226.3 2981.9 2726.5 2473.4 2225.6 1997.3 1785.3 1604.4 1451.6 1331.4 
1236.9 1161.9 1102.9 1054.5 1012.8 976.8 943.8 911.6 877.9 843.0 
808.1 773.2 732.1 691.9 652.1 614.4 577.5 536.8 490.3 448.3 
412.7 379.9 353.7 338.1 318.6 298.5 270.2 243.4 223.6 202.5 
180.3 162.1 146.5 131.8 120.6 109.6 99.4 89.3 79.2 70.4 
61.7 54.1 47.3 41.1 35.3 30.1 25.6 21.6 17.9 14.7 
11.8 9.8 7.7 5.7 4.6 3.3 1.7 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5587.0 5540.2 5478.1 5410.3 5339.8 5267.5 5199.2 5133.1 5060.8 
4977.5 4878.8 4759.4 4618.9 4467.3 4307.4 4145.1 3982.7 3812.9 3624.2 
3412.2 3173.4 2918.5 2656.5 2395.5 2141.0 1904.7 1703.5 1531.3 1399.8 
1295.9 1217.5 1154.6 1103.8 1063.5 1028.9 997.7 967.2 935.2 902.0 
866.8 830.1 793.3 752.6 711.2 671.1 632.3 588.6 543.4 502.2 
474.4 438.9 402.5 381.7 362.4 337.3 308.9 279.1 253.5 232.9 
210.5 187.3 166.9 148.2 132.3 117.8 105.9 94.0 82.2 72.0 
63.2 55.6 48.8 42.3 36.5 31.3 26.6 22.5 18.9 15.6 
12.6 10.5 8.3 6.2 5.0 3.6 1.8 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5590.9 5553.0 5498.4 5434.1 5364.4 5292.6 5226.9 5163.9 5100.5 
5024.2 4935.7 4826.0 4697.7 4551.4 4397.7 4234.3 4072.9 3904.2 3724.4 
3520.4 3290.9 3040.9 2779.2 2508.0 2249.7 2000.0 1784.7 1593.2 1444.7 
1325.2 1236.5 1163.2 1107.7 1059.1 1017.9 981.4 946.6 912.4 877.3 
839.0 800.7 762.2 718.3 674.9 631.5 592.2 552.0 504.2 457.7 
423.0 397.5 367.9 351.4 333.9 307.0 277.9 251.3 227.6 205.6 
183.9 164.1 146.0 131.4 118.5 107.6 98.0 88.4 78.8 70.2 
62.3 55.1 48.6 42.5 36.7 31.4 26.7 22.6 18.8 15.4 
12.4 10.2 8.0 5.9 4.8 3.5 1.9 0.7 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5600.6 5570.2 5523.9 5466.2 5401.0 5335.8 5268.8 5206.2 5142.8 
5074.0 4994.3 4901.7 4792.9 4665.6 4520.6 4356.6 4178.6 3990.6 3792.2 
3577.8 3340.2 3083.6 2812.5 2547.2 2286.3 2040.3 1822.8 1626.1 1464.9 
1330.0 1224.8 1138.8 1071.0 1015.4 967.9 925.6 887.2 852.3 817.5 
782.7 744.6 703.7 662.6 619.6 577.7 538.8 504.0 461.1 412.2 
368.4 332.4 292.9 273.4 251.3 227.5 205.1 183.8 164.8 150.0 
138.9 125.7 113.0 102.9 94.7 86.4 79.8 73.3 66.8 60.6 
55.6 52.2 49.8 44.1 37.4 32.1 27.3 23.3 19.7 16.6 
13.6 11.1 8.6 6.1 4.4 2.8 1.5 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5607.2 5590.5 5555.7 5511.2 5455.6 5394.4 5329.2 5264.0 5196.5 
5121.6 5042.8 4952.4 4851.1 4730.3 4596.4 4434.7 4254.0 4055.0 3837.9 
3602.9 3352.8 3096.6 2826.6 2563.8 2301.7 2056.9 1834.0 1633.7 1462.8 
1319.1 1203.8 1112.6 1037.3 977.7 925.8 881.1 844.4 807.7 770.9 
733.5 696.2 658.6 620.0 580.3 540.5 503.1 468.5 430.2 381.8 
330.2 282.8 240.4 216.1 190.8 166.0 145.5 131.7 122.2 114.0 
106.6 99.7 93.6 87.6 82.3 77.4 72.5 67.6 62.8 58.2 
53.7 49.2 44.7 40.1 35.6 31.3 27.3 23.4 19.6 16.2 
13.3 10.9 8.5 6.1 4.9 3.5 2.0 0.9 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5615.2 5608.5 5586.5 5555.2 5513.8 5462.7 5402.8 5337.5 5264.0 
5180.2 5085.1 4982.8 4862.5 4735.6 4593.7 4430.7 4255.7 4062.4 3850.0 
3620.9 3380.6 3126.8 2866.8 2603.9 2353.9 2098.8 1868.1 1655.1 1472.2 
1321.9 1203.5 1109.5 1036.2 976.3 926.2 882.4 846.3 810.2 774.0 
737.4 700.7 663.6 626.3 588.0 546.8 507.1 468.8 427.8 378.7 
335.2 297.5 258.0 232.7 214.0 197.2 183.3 172.1 161.8 147.6 
133.1 122.3 113.8 105.4 97.5 89.6 81.7 75.0 69.0 63.0 
57.2 51.7 46.7 42.1 37.5 33.1 29.0 24.9 21.1 17.8 
14.7 12.1 9.5 6.9 5.3 4.0 2.5 1.0 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5621.3 5624.4 5617.4 5599.3 5569.3 5529.7 5478.6 5416.4 5342.8 
5253.4 5148.1 5029.5 4899.5 4753.7 4597.7 4427.2 4239.5 4036.0 3815.9 
3582.2 3337.8 3089.5 2838.4 2587.6 2339.1 2094.6 1867.6 1661.1 1483.6 
1340.1 1227.5 1138.3 1066.8 1009.3 960.3 917.9 880.6 847.5 814.4 
781.4 745.3 707.5 668.9 630.2 590.7 552.4 514.4 473.3 428.5 
380.9 338.8 306.8 286.0 271.0 258.8 245.8 228.7 212.0 200.7 
183.7 165.0 151.1 140.2 127.6 116.0 105.4 95.1 85.0 76.5 
68.6 61.5 55.1 49.0 43.2 37.7 32.4 27.8 23.5 19.8 
16.2 13.2 10.8 8.4 6.0 4.4 2.7 1.2 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5624.4 5633.7 5630.1 5619.1 5599.7 5569.3 5524.4 5468.4 5396.2 
5309.3 5202.7 5079.8 4944.5 4794.2 4627.2 4444.4 4244.5 4031.0 3803.5 
3565.6 3322.3 3076.1 2830.5 2583.9 2341.7 2104.5 1882.6 1679.7 1508.3 
1368.5 1258.4 1171.1 1101.8 1045.3 997.1 956.4 918.9 885.0 851.5 
816.7 780.0 741.6 700.0 657.8 616.6 576.8 540.4 500.9 460.1 
417.7 387.0 356.5 325.9 298.7 273.9 253.6 231.6 211.1 195.2 
178.8 161.6 149.0 137.9 126.7 116.2 106.3 96.6 87.3 78.5 
70.2 62.8 57.9 53.1 45.8 39.0 33.6 28.2 24.0 20.3 
16.6 13.4 10.8 8.4 6.1 4.1 2.6 1.1 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5623.5 5638.1 5637.2 5628.8 5609.4 5575.5 5530.1 5475.5 5403.2 
5318.6 5215.9 5096.5 4962.1 4814.1 4656.3 4481.4 4292.2 4084.7 3865.6 
3630.3 3388.6 3144.9 2896.9 2652.6 2411.7 2172.3 1946.1 1732.9 1550.1 
1398.5 1279.1 1184.8 1108.8 1048.4 997.9 954.0 913.6 876.4 841.4 
804.5 766.9 726.6 683.8 638.8 593.1 548.0 507.8 466.2 424.0 
391.9 359.8 327.7 300.8 274.1 248.9 227.4 205.5 183.3 171.1 
154.4 135.9 122.5 110.9 101.0 93.1 85.8 79.4 73.1 67.0 
61.1 55.3 50.0 44.9 40.0 35.5 30.9 26.4 22.4 18.8 
15.4 12.2 9.7 7.3 5.6 4.2 2.7 1.2 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5627.1 5635.0 5631.5 5613.8 5585.6 5547.7 5496.2 5436.7 5364.9 
5281.6 5186.4 5080.7 4961.7 4831.7 4689.8 4536.9 4364.9 4183.2 3979.6 
3755.8 3520.1 3272.2 3019.0 2761.2 2509.3 2258.4 2022.3 1799.5 1601.5 
1431.2 1292.6 1185.3 1097.6 1027.9 970.7 921.3 877.9 838.4 801.1 
764.5 728.1 690.4 652.9 613.8 574.3 533.6 494.7 458.1 419.7 
381.2 342.6 304.0 276.1 253.5 234.5 219.8 206.1 187.3 171.9 
161.9 148.6 135.0 122.2 111.4 102.2 93.5 85.4 77.4 69.8 
62.5 55.4 49.3 43.8 38.9 34.1 29.3 25.1 21.3 17.9 
14.6 11.7 9.2 6.8 5.0 3.6 2.2 0.8 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5628.4 5630.6 5617.8 5587.8 5548.2 5497.9 5441.5 5376.8 5305.4 
5235.3 5157.8 5074.0 4980.2 4874.0 4753.3 4615.8 4452.7 4270.3 4064.3 
3845.4 3607.8 3360.5 3099.1 2834.6 2571.0 2315.9 2072.1 1846.3 1644.2 
1466.4 1322.9 1205.3 1111.6 1036.8 974.5 923.2 878.4 838.7 801.4 
764.8 728.9 692.0 654.2 616.5 578.7 541.9 506.4 472.1 431.6 
392.9 347.5 301.8 275.1 254.6 235.5 218.3 201.6 186.4 172.0 
158.7 146.1 134.1 123.3 113.0 103.6 95.0 87.0 78.9 70.8 
63.2 56.2 50.1 44.3 39.4 34.2 29.1 24.7 20.6 17.1 
14.0 11.2 8.5 6.0 4.1 2.8 1.4 0.4 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5621.8 5617.8 5594.9 5553.9 5501.9 5443.3 5379.0 5313.3 5251.6 
5187.7 5120.3 5048.9 4961.7 4858.6 4735.2 4595.9 4443.0 4271.9 4087.1 
3887.7 3670.6 3440.1 3185.1 2921.1 2656.5 2392.6 2140.9 1904.1 1691.3 
1508.8 1361.2 1244.5 1152.3 1079.4 1019.6 971.7 930.4 892.0 854.8 
817.9 780.5 740.5 702.0 663.5 624.0 584.5 544.4 505.9 465.3 
417.9 378.3 338.8 299.3 272.7 250.9 235.0 215.7 197.1 180.4 
165.0 151.6 137.9 124.7 113.4 103.3 93.4 83.7 75.0 66.9 
60.1 53.8 49.4 47.2 42.0 35.1 29.2 25.2 21.1 17.1 
13.7 10.5 7.9 5.6 4.0 2.4 0.8 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5619.6 5604.6 5572.9 5522.6 5461.4 5396.2 5330.1 5265.7 5204.9 
5142.3 5072.7 4992.1 4890.3 4773.5 4641.8 4499.9 4348.4 4189.1 4025.0 
3853.2 3661.5 3446.4 3210.4 2952.3 2690.1 2422.0 2163.7 1918.1 1701.2 
1518.1 1378.1 1268.9 1185.0 1120.5 1068.1 1026.2 990.0 956.5 922.1 
885.3 847.7 808.6 768.8 726.4 682.4 637.6 593.9 550.5 504.4 
457.3 406.4 370.4 334.9 299.3 277.4 255.7 230.4 208.3 189.7 
169.5 151.7 138.1 125.4 113.8 102.9 93.3 85.2 77.3 69.7 
62.5 55.8 49.8 43.8 38.6 33.4 28.2 23.7 19.5 15.6 
12.2 9.2 6.7 4.9 3.5 2.1 0.7 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5607.2 5613.0 5592.2 5553.5 5499.3 5434.1 5364.0 5294.8 5233.1 5169.7 
5102.2 5023.8 4930.0 4818.5 4692.0 4552.3 4406.5 4252.3 4091.8 3925.4 
3749.6 3553.9 3335.6 3097.9 2845.8 2592.8 2337.1 2090.1 1859.4 1662.3 
1499.6 1371.6 1271.8 1195.3 1134.6 1085.6 1044.9 1009.8 977.2 944.0 
908.4 871.3 831.3 789.2 745.0 697.1 648.4 601.2 557.1 510.3 
467.2 433.4 391.5 353.6 315.8 289.6 259.7 231.0 203.2 183.8 
164.4 147.0 131.4 118.3 106.0 95.5 86.7 78.7 71.2 64.2 
57.5 51.5 45.7 40.4 35.7 31.0 26.3 22.4 18.5 14.6 
11.3 8.6 6.4 4.6 3.2 1.9 0.5 0.1 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
